iglidur® J3B, sleeve bearing with flange, mm

Proven long-life material now available in black

iglidur® J3B, sleeve bearing with flange, mm
iglidur® J3B, sleeve bearing with flange, mm drawing
1 from 2
iglidur® J3B, sleeve bearing with flange, mm
iglidur® J3B, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3BFM-0608-06
  • Material: iglide® J3B
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 8 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
The proven long-life material iglidur® J3 is now available in black as well. The endurance runner has been specially developed for pivoting and pulsating loads and is also resistant to media.
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call