iglide® FPF, flange bearing, mm

iglide® FPF, flange bearing, mm
iglide® FPF, flange bearing, mm drawing
1 from 2
iglide® FPF, flange bearing, mm
iglide® FPF, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: FPFFM-0608-06
  • Material: iglide® FPF
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Conductive and PTFE-free
  • Reduces maintenance and lubrication costs
  • Same or better tribological properties compared to iglidur F, depending on the application

iglide® FPF is characterized by its conductivity, making it ideal for applications with ESD requirements. It is also PTFE-free. Please note that iglide® FPF is currently only available as a sleeve bearing in metric dimensions.

This material has equal or better tribological specifications compared to iglide® F, depending on the application.

Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service