iglide® ECO-H, flange bearing, mm

High resistance to temperature and chemicals

iglide® ECO-H, flange bearing, mm
iglide® ECO-H, flange bearing, mm drawing
1 from 2
iglide® ECO-H, flange bearing, mm
iglide® ECO-H, flange bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ECO-HFM-0608-06
  • Material: iglide® ECO-H
  • Shape: Flanged bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 6 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)
iglide® ECO-H | High temperature and chemical resistance
iglide® ECO-H is a fiber-reinforced thermoplastic material that was specially developed for applications in high humidity or under water. This is an eco-friendly version of iglide® H due to the reuse of polymers. Plain bearings made from iglide® H can be used without external lubrication; in wet applications, the surrounding media acts as additional lubricant. Suitable for temperatures up to +392°F (+200°C). Very low coefficient of friction when used with hardened shafts.

Typical applications

Tolerances and measuring system
The installation dimensions and tolerances of the iglide® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.

Assembly
iglide® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are reliably avoided.
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service