1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: Q290FM-8085-100
- Material: iglide® Q290
- Shape: Flanged bearings
- Dimensions:
- d1 80 mm
- d2 85 mm
- d3 93 mm
- b1 100 mm
- b2 2.5 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PTFE-free: All iglide materials labeled as "PFAS-free" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.
- For moderate to high loads, especially on soft shafts
- Long life especially on soft shafts
- Resistant to edge loads
- Continuous use up to +284 °F
iglide® Q290 | Medium to high loads, especially on soft shafts
iglide® Q290 shows outstanding service life in robust pivoting applications, such as those frequently encountered in agricultural machinery, especially on "soft" shafts (e.g. galvanised). The stress on the shafts is also minimal.
Typical application areas
-
Agricultural engineering
- Construction machinery
When do I use it?
- If a durable material for robust
conditions of use (agriculture, construction machinery, ...)
for medium to high dynamic loads
on "soft" shafts is needed
When not to use it?
- If permanent static load greater than 55MPa occurs
- If a very wear-resistant material on "soft" shafts
is required for low loads - span style="color: rgb(103,118,138);background-color: rgb(255,255,255);font-size: 13px;font-family: Lato, "Helvetica Neue", Helvetica, Arial, sans-serif;">If temperatures permanently exceed +140°C
Unsure if it fits?
