iglidur® L500, sleeve bearing with flange, mm

For extreme rotational speeds

iglidur® L500, sleeve bearing with flange, mm
iglidur® L500, sleeve bearing with flange, mm drawing
1 from 2
iglidur® L500, sleeve bearing with flange, mm
iglidur® L500, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: L500FM-0304-05
  • Material: iglide® L500
  • Shape: Flange bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Temperature-resistant and media-resistant
  • Continuous use up to +482 °F
  • Up to 984 fpm rotating
  • Excellent wear resistance
iglidur® L500 | For extreme rotational speeds
iglidur® L500 is a plain bearing material for high speeds, fast sliding movements with low loads. Due to the low thermal expansion and low moisture absorption, bearings can be manufactured with very little clearance. Applications which feature these advantages are fans, small motors, fast-running sensors or magnet technology.

Typical applications

Automotive
[Link id="26"]
Machine tools

Find more applications here:
Industry solutions
 
When to use it?
  • For rotating applications at high
    speed
  • When the highest service life is required
  • For high pv values with low loads
  • At operating temperatures up to +250°C
    (permanent, short-term up to max. +350°C)
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call