iglidur® J3B, sleeve bearing with flange, mm

Proven long-life material now available in black

iglidur® J3B, sleeve bearing with flange, mm
iglidur® J3B, sleeve bearing with flange, mm drawing
1 from 2
iglidur® J3B, sleeve bearing with flange, mm
iglidur® J3B, sleeve bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3BFM-0608-06
  • Material: iglide® J3B
  • Shape: Flange bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • d3 12 mm
    • b1 8 mm
    • b2 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
The proven long-life material iglidur® J3 is now available in black as well. The endurance runner is a specialist for pivoting and pulsating loads and also media-resistant.

Typical application areas:
furniture technology, sports and leisure equipment, two-wheel technology
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call