iglide® JVSM, clearance-free prestressed bearing, mm

Radial and axial pre-loaded.

iglide® JVSM, clearance-free prestressed bearing, mm
iglide® JVSM, clearance-free prestressed bearing, mm drawing
1 from 2
iglide® JVSM, clearance-free prestressed bearing, mm
iglide® JVSM, clearance-free prestressed bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JVSM-0810-08
  • Material: iglide® J
  • Shape: Clearance-free pre-loaded bearingsCancel
  • Dimensions:
    • d1 8 mm
    • d2 10 mm
    • b1 8 mm
  • More iglide® J parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Standard product range from stock
  • Radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life

iglide® J | The versatile endurance runner

iglide® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglide® J is not suitable for extreme loads.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Aviation
  • Cleanroom

When to use it?

  • At high speeds
  • When highest wear resistance is required at low to medium pressure loads
  • When lowest wear is required with a variety of different shafts
  • When low coefficients of friction in dry operation is required
  • When the material should be vibration-dampening
  • When good chemical resistance is required 
  • Best behaviour with soft shafts
  • Low moisture absorption

When not to use it?

  • If high pressure loads occur
  • If short-term temperatures greater than +120°C occur
  • If a cost-effective material is required for occasional movements
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service