Change Language :
For this new incubator design, the Neo-Capsul, the bed with the newborn should be able to be moved far out of the incubator shell. The requirements for the linear traversing unit were manifold and concerned the smoothness of the process, reliability, freedom from lubricants and compactness. In addition, all infection control protocols also had to be met. drylin® W linear rail profiles have significantly increased the stability of the system and easily fulfil all other requirements in the application to the satisfaction of the customer.
Rory WilkinsonDirector and Design EngineerLightweight Medical
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.