Change Language :

The introduction of the new cable series CF150.UL and CF160.UL now offer the possibility to install the cable directly after the energy chain on the cable rack, because the cables are UL listed. This can eliminate the plug-in points behind the e-chain and the storage of different cable types for the energy chain and fixed installation sections. Both cable types can be found in the control cable area and extend the part of the PVC cables. They are clearly different from other MTW cables, because with this portfolio expansion we also fully rely on a service life guarantee and tests in our chainflex test laboratory.

chainflex® – welcome to the world!
Machines of all kinds are now used all over the world in a global economy. For this reason, we at igus have been paying attention to high standard-compliant manufacturing of our products for years.
This means that for our chainflex cables, we have a special focus on fulfilling all directives and approval regulations of the most important worldwide standards. So, you will find the right cable for almost any requirement, worldwide.
| igus® Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF150.UL.10.03 | 3G1.0 | 8,0 | 32 | 78 |
| CF150.UL.10.04 | 4 | 8,5 | 42 | 94 |
| CF150.UL.10.05 | 5 | 9,0 | 52 | 112 |
| CF150.UL.10.07 | 7 | 10,5 | 73 | 155 |
| CF150.UL.10.12 | 12 | 15,5 | 124 | 281 |
| CF150.UL.10.18 | 18 | 19,5 | 186 | 426 |
| CF150.UL.15.03 | 3 | 8,5 | 47 | 98 |
| CF150.UL.15.04 | 4 | 9,0 | 63 | 122 |
| CF150.UL.15.05 | 5 | 10,0 | 78 | 148 |
| CF150.UL.15.07 | 7 | 12,0 | 109 | 206 |
| CF150.UL.15.12 | 12 | 16,5 | 186 | 366 |
| CF150.UL.15.18 | 18 | 21,0 | 278 | 529 |
| CF150.UL.25.03 | 3 | 9,5 | 78 | 133 |
| CF150.UL.25.04 | 4 | 10,0 | 103 | 163 |
| CF150.UL.25.05 | 5 | 11,0 | 129 | 200 |
| CF150.UL.25.07 | 7 | 12,0 | 181 | 269 |
| CF150.UL.25.12 | 12 | 18,5 | 309 | 502 |
| CF150.UL.25.18 | 18 | 24,5 | 464 | 809 |
| igus® Part No. | Number of cores and conductor nominal cross section [mm²] | Outer diameter [mm] | Copper index [kg/km] | Weight [kg/km] |
|---|---|---|---|---|
| CF160.UL.10.03 | (3G1.0) | 9,5 | 55 | 120 |
| CF160.UL.10.04 | (4) | 10,0 | 68 | 142 |
| CF160.UL.10.05 | (5) | 11,0 | 80 | 164 |
| CF160.UL.10.07 | (7) | 12,5 | 112 | 220 |
| CF160.UL.10.12 | (12) | 18,5 | 184 | 389 |
| CF160.UL.10.18 | (18) | 23,5 | 291 | 648 |
| CF150.UL.15.03 | (3) | 10,0 | 75 | 148,5 |
| CF150.UL.15.04 | (4) | 11,0 | 92 | 175 |
| CF160.UL.15.05 | (5) | 12,0 | 110 | 204 |
| CF160.UL.15.07 | (7) | 13,5 | 146 | 271 |
| CF160.UL.15.12 | (12) | 20,0 | 252 | 478 |
| CF160.UL.15.18 | (18) | 25,5 | 388 | 763 |
| CF160.UL.25.03 | (3) | 11,0 | 106 | 184 |
| CF160.UL.25.04 | (4) | 12,0 | 135 | 219 |
| CF160.UL.25.05 | (5) | 13,0 | 166 | 264 |
| CF160.UL.25.07 | (7) | 14,5 | 227 | 361 |
| CF160.UL.25.12 | (12) | 23,5 | 404 | 688 |
| CF160.UL.25.18 | (18) | 29,5 | 595 | 1092 |

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert