180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
d1 [mm]: |
|
Balls: |
|
Part No. | Balls | Inner
Ø d1 |
Bore
Ø d2 |
d3 | h | h1 | h2 | a | m | C1 | B | R1 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | ||||
ESTM-BB1-F06-B180-ES | 316 SS | 6 | 5.5 | 22 | 11 | 0 | 36 | 26 | 10 | 6 | 5 | 13.41 USD | ||
ESTM-BB1-F10-B180-ES | 316 SS | 10 | 6.6 | 10,6 | 34 | 17 | 6.4 | 50 | 37 | 13 | 8 | 6.5 | 15.02 USD | |
ESTM-BB1-F20-B180-ES | 316 SS | 20 | 9 | 14,0 | 48 | 24 | 8.6 | 72 | 54 | 18 | 12 | 9 | 16.04 USD | |
ESTM-BB1-F06-B180-GL | Glass | 6 | 5.5 | 22 | 11 | 0 | 36 | 26 | 10 | 6 | 5 | 11.30 USD | ||
ESTM-BB1-F10-B180-GL | Glass | 10 | 6.6 | 10,6 | 34 | 17 | 6.4 | 50 | 37 | 13 | 8 | 6.5 | 13.28 USD | |
ESTM-BB1-F20-B180-GL | Glass | 20 | 9 | 14,0 | 48 | 24 | 8.6 | 72 | 54 | 18 | 12 | 9 | 13.00 USD | |
ESTM-BB1-F25-B180-ES-SL | 25 | 36.5 | 78.5 | Upon request | ||||||||||
ESTM-BB1-F15-B180-ES-SL | 15 | 30.2 | 68.2 | Upon request | ||||||||||
ESTM-BB1-F17-B180-ES-SL | 17 | 30.2 | 68.2 | Upon request | ||||||||||
ESTM-BB1-F20-B180-ES-SL | 20 | 30.2 | 68.2 | Upon request | ||||||||||
ESTM-BB1-F30-B180-ES-SL | 30 | 42.9 | 89.9 | 69.18 USD |
Temperatures up to 248°F: ESTM-…..202
Part No. | Max. stat.
load axial |
Stat.
load rating |
Dyn.
load rating |
Limit
speed |
Weight | |||
---|---|---|---|---|---|---|---|---|
[lbs] | [lbs] | [lbs] | [g] | |||||
ESTM-BB1-F06-B180-ES | 95 | 50 | 70 | 2600 | 7.7 | 13.41 USD | ||
ESTM-BB1-F10-B180-ES | 285 | 85 | 119 | 1200 | 20.2 | 15.02 USD | ||
ESTM-BB1-F20-B180-ES | 400 | 210 | 294 | 1150 | 54.1 | 16.04 USD | ||
ESTM-BB1-F06-B180-GL | 95 | 50 | 70 | 2600 | 6.7 | 11.30 USD | ||
ESTM-BB1-F10-B180-GL | 285 | 85 | 119 | 1200 | 18.2 | 13.28 USD | ||
ESTM-BB1-F20-B180-GL | 400 | 210 | 294 | 1150 | 47.7 | 13.00 USD | ||
ESTM-BB1-F25-B180-ES-SL | 480 | 520 | Upon request | |||||
ESTM-BB1-F15-B180-ES-SL | 270 | 350 | Upon request | |||||
ESTM-BB1-F17-B180-ES-SL | 280 | 360 | Upon request | |||||
ESTM-BB1-F20-B180-ES-SL | 290 | 370 | Upon request | |||||
ESTM-BB1-F30-B180-ES-SL | 500 | 550 | 69.18 USD |
Temperatures up to 248°F: ESTM-…..202
d1 [mm]: |
|
Balls: |
|
Part No. | Balls | Inner
Ø d1 |
Bore
Ø d2 |
d3 | h | h1 | h2 | a | m | C1 | B | R1 | |||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||||
ESTM-BB1-P08-B180-ES | pivoting | Stainless steel | 8 | 6.6 | 10,6 | 34 | 17 | 6.4 | 50 | 37 | 13 | 8 | 6.5 | 12.84 USD | |
ESTM-BB1-P10-B180-ES | pivoting | Stainless steel | 10 | 9 | 14,0 | 40 | 20 | 8.6 | 62 | 46 | 16 | 10 | 8 | 14.32 USD | |
ESTM-BB1-P12-B180-ES | pivoting | Stainless steel | 12 | 9 | 14,0 | 48 | 24 | 8.6 | 72 | 54 | 18 | 12 | 9 | 15.21 USD | |
ESTM-BB1-P08-B180-GL | pivoting | Glass | 8 | 6.6 | 10,6 | 34 | 17 | 6.4 | 50 | 37 | 13 | 8 | 6.5 | 10.72 USD | |
ESTM-BB1-P10-B180-GL | pivoting | Glass | 10 | 9 | 14,0 | 40 | 20 | 8.6 | 62 | 46 | 16 | 10 | 8 | 12.57 USD | |
ESTM-BB1-P12-B180-GL | pivoting | Glass | 12 | 9 | 14,0 | 48 | 24 | 8.6 | 72 | 54 | 18 | 12 | 9 | 14.92 USD |
Temperatures up to 248°F: ESTM-…..202
Part No. | Max. stat.
load axial |
Stat.
load rating |
Dyn.
load rating |
Limit
speed |
Weight | |||
---|---|---|---|---|---|---|---|---|
[N] | [N] | [N] | [rpm] | [g] | ||||
ESTM-BB1-P08-B180-ES | 165 | 60 | 84 | 2200 | 19.6 | 12.84 USD | ||
ESTM-BB1-P10-B180-ES | 285 | 85 | 119 | 1900 | 32.9 | 14.32 USD | ||
ESTM-BB1-P12-B180-ES | 315 | 105 | 147 | 2000 | 54.8 | 15.21 USD | ||
ESTM-BB1-P08-B180-GL | 165 | 60 | 84 | 2200 | 18.2 | 10.72 USD | ||
ESTM-BB1-P10-B180-GL | 285 | 85 | 119 | 1900 | 30.3 | 12.57 USD | ||
ESTM-BB1-P12-B180-GL | 315 | 105 | 147 | 2000 | 52.8 | 14.92 USD |
Temperatures up to 248°F: ESTM-…..202