180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Compensation for misalignment
Totally corrosion resistant
Self-lubricating- and maintenance-free
Non-magnetic and washable
Predictable lifetime
Compact design
Lightweight
Electrically insulating
xiros® B180, -40°F to +176°F
xiros® A500, -40°F to +248°F
d1 [inch]: |
|
Part no. | Balls | Inner
Ø d1 |
dB | L | J | A1 | Ag | N | Max.
tilt angle |
Max. stat.
load axial |
Stat.
load rating |
Dyn.
load rating |
Max.
speed |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [lbs] | [lbs] | [lbs] | [rpm] | ||||
EFSM-BB1-P08-B180-GL | Glass | 8 | 32.5 | 52 | 36 | 9 | 15.5 | 6.4 | ±5° | 37.13 | 13.5 | 18.9 | 2200 | 13.41 USD | |
EFSM-BB1-P10-B180-GL | Glass | 10 | 40 | 65 | 45 | 11 | 18.5 | 8.4 | ±5° | 64.13 | 19.13 | 26.78 | 1900 | 15.02 USD | |
EFSM-BB1-P12-B180-GL | Glass | 12 | 48 | 74 | 52 | 14 | 23.5 | 8.4 | ±5° | 70.88 | 23.63 | 33.08 | 2000 | 16.04 USD | |
EFSM-BB1-P08-B180-ES | Stainless steel | 8 | 32.5 | 52 | 36 | 9 | 15.5 | 6.4 | ±5° | 37.13 | 13.5 | 18.9 | 2200 | 11.30 USD | |
EFSM-BB1-P10-B180-ES | Stainless steel | 10 | 40 | 65 | 45 | 11 | 18.5 | 8.4 | ±5° | 64.13 | 19.13 | 26.78 | 1900 | 13.28 USD | |
EFSM-BB1-P12-B180-ES | Stainless steel | 12 | 48 | 74 | 52 | 14 | 23.5 | 8.4 | ±5° | 70.88 | 23.63 | 33.08 | 2000 | 13.00 USD |
Temperatures up to 120°C: EFSM-…..202
d1 [inch]: |
|
Part no. | Balls | Inner
Ø d1 |
dB | L | J | A1 | Ag | N | Max.
tilt angle |
Max. stat.
load axial |
Stat.
load rating |
Dyn.
load rating |
Max.
speed |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [lbs] | [lbs] | [lbs] | [rpm] | ||||
EFOM-BB1-P08-B180-GL | Glass | 8 | 32.5 | 72.6 | 38 | 10 | 15.25 | 6,4 x 10,1 | ±5° | 37.13 | 13.5 | 18.9 | 2200 | 12.84 USD | |
EFOM-BB1-P10-B180-GL | Glass | 10 | 40 | 89 | 47 | 11 | 18.5 | 8,4 x 12,5 | ±5° | 64.13 | 19.13 | 26.78 | 1900 | Upon request | |
EFOM-BB1-P12-B180-GL | Glass | 12 | 48.5 | 101 | 58.5 | 14 | 23.5 | 8,4 x 12,5 | ±5° | 70.88 | 23.63 | 33.08 | 2000 | 15.21 USD | |
EFOM-BB1-P08-B180-ES | Stainless steel | 8 | 32.5 | 72.6 | 38 | 10 | 15.25 | 6,4 x 10,1 | ±5° | 37.13 | 13.5 | 18.9 | 2200 | 10.72 USD | |
EFOM-BB1-P10-B180-ES | Stainless steel | 10 | 40 | 89 | 47 | 11 | 18.5 | 8,4 x 12,5 | ±5° | 64.13 | 19.13 | 26.78 | 1900 | 12.57 USD | |
EFOM-BB1-P12-B180-ES | Stainless steel | 12 | 48.5 | 101 | 58.5 | 14 | 23.5 | 8,4 x 12,5 | ±5° | 70.88 | 23.63 | 33.08 | 2000 | 14.92 USD |
Temperatures up to 120°C: EFOM-…..202