180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Version A | Version B | Version C | Version D |
Step 1/5: Select the desired installation size.
d1: |
|
Part. No. | d1 | d2 | d3 | X | B | h1 | h2 | Width across flats
S1 |
R | Max.
pivoting angle |
||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Min. | ||||||||||||
[mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [°] | ||||||
WDGM-05-A-ER-SZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-B-ER-SZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-C-ER-SZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-D-ER-SZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-06-A-ER-SZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-B-ER-SZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-C-ER-SZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-D-ER-SZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-08-A-ER-SZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-B-ER-SZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-C-ER-SZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-D-ER-SZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-05-A-ER-EZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-B-ER-EZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-C-ER-EZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-D-ER-EZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-06-A-ER-EZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-B-ER-EZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-C-ER-EZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-D-ER-EZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-08-A-ER-EZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-B-ER-EZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-C-ER-EZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-05-A-ER-PZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-B-ER-PZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-C-ER-PZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-05-D-ER-PZ | M5 | 128 | 8 | 74 | 108 | 46 | 192 | SW8 | 64 | 23° | Upon request | |
WDGM-06-A-ER-PZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-B-ER-PZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-06-C-ER-PZ | M6 | 148 | 10 | 80 | 123 | 61 | 235 | SW9 | 74 | 25° | Upon request | |
WDGM-08-A-ER-PZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-B-ER-PZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-C-ER-PZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-08-D-ER-PZ | M8 | 193 | 12 | 80 | 162 | 59 | 295 | SW12 | 97 | 24° | Upon request | |
WDGM-06-D-ER-PZ (1) | Upon request | |||||||||||
WDGM-08-D-ER-EZ (1) | Upon request | |||||||||||
GDGM-05-V-ER-F (1) | Upon request | |||||||||||
GDGM-05-V-ER (1) | Upon request | |||||||||||
GDGM-05-V-ER-K (1) | Upon request | |||||||||||
WDGM-05-A-ER | Upon request | |||||||||||
WDGM-05-B-ER | Upon request | |||||||||||
WDGM-05-C-ER | Upon request | |||||||||||
WDGM-05-D-ER | Upon request | |||||||||||
WDGM-06-A-ER | Upon request | |||||||||||
WDGM-06-B-ER | Upon request | |||||||||||
WDGM-06-C-ER | Upon request | |||||||||||
WDGM-06-D-ER | Upon request | |||||||||||
WDGM-08-A-ER | Upon request | |||||||||||
WDGM-08-A-SR | Upon request | |||||||||||
WDGM-08-B-ER | Upon request | |||||||||||
WDGM-08-B-SR | Upon request | |||||||||||
WDGM-08-C-ER | Upon request | |||||||||||
WDGM-08-C-SR | Upon request | |||||||||||
WDGM-08-D-ER | Upon request | |||||||||||
WDGM-08-D-SR | Upon request | |||||||||||
TDGM-10-LH-ER | Upon request |
Standard version in galvanized steel, suffix ES = stainless steel version. X = Version A,B,C
(1) XX - Please tell us in the comments field of your order the desired dimensions for XX. Please note the minimum actual dimension X.