180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Description | b1 | h1 | h2 | I1 | I2 | I3 | standard | x1* | x2* | x3* |
---|
Order number | Length* | igus cable type | Cable/ cross section |
Connector Housing | socket | Connector |
---|
Cables | Motor cable socket/plug |
Motor cable socket/open |
Sensor cable socket/ plug |
Sensor cable socket/ socket/open |
Part. No. | RL-CB13-CAB-MOT-01 | RL-CB13-CAB-MOT-02 | RL-CB13-CAB-SENS-01 | RL-CB13-CAB-SENS-02 |
---|---|---|---|---|
Length* | 3 m | 3 m | 3 m | 3 m | Cable type | igus® CF130.05.25.UL | igus® CF130.05.25.UL | igus® CF2.01.48 | igus® CF2.01.48 |
Number Cable / Cross section |
25 x 0.5 mm² | 25 x 0,5 mm² | 48 x 0,15 mm² | 48 x 0,15 mm² | Connector Housing | Harting Han 16 A | Harting Han 16 A | Harting Han 16 A | Harting Han 16 A |
socket | Harting Han 25 D | Harting Han 25 D | D-Sub 50 pol | D-Sub 50 pol |
Connector | Harting Han 25 D | "Open" side for individual connection |
D-Sub 50 pol | "Open" side for individual connection |