180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® A350 | test method |
Density | g/cm³ | 1,42 | |
Colour | light blue | ||
Max. moisture absorption at 73°F/50% R. H. | Wt.-% | 0,6 | DIN 53495 |
Max. moisture absorption | Wt.-% | 1,9 | |
Coefficient of friction, dynamic, against steel | µ | 0,10 - 0,20 | |
P x v value, max. (dry) | psi x fpm | 11,500 | |
Mechanical properties |
|||
Modulus of elasticity | psi | 290,100 | DIN 53457 |
Tensile strength at 68° F | psi | 15,950 | DIN 53452 |
Compressive strength | psi | 11,310 | |
Permissible static surface pressure (68° F) | psi | 8,702 | |
Shore D hardness | 76 | DIN 53505 | |
Physical and thermal properties |
|||
Upper long-term application temperature | °F | +356 | |
Upper short-term application temperature | °F | +410 | |
Lower application temperature | °F | -148 | |
Thermal conductivity | [W/m x K] | 0,24 | ASTM C 177 |
Coefficient of thermal expansion (at 73° F) | [K-1 x 10-5] | 8 | DIN 53752 |
Electrical properties |
|||
Specific volume resistance | Ωcm | > 1011 | DIN IEC 93 |
Surface resistance | Ω | > 1011 | DIN 53482 |
fpm | Rotating | Oscillating | Linear |
Continuous | 196 | 157 | 492 |
Short-term | 236 | 177 | 590 |
iglide® A350 | Application temperature |
Minimum | - 148 °F |
Upper, long-term | + 356 °F |
Upper, short-term | + 410 °F |
Additional axial securing | + 284 °F |
iglide® A350 | Dry | Grease | Oil | Water |
Coefficients of friction µ | 0,1 - 0,2 | 0,09 | 0,04 | 0,04 |
Medium | Resistance |
Alcohols | + |
Hydrocarbons, chlorinated | + to 0 |
Greases, oils, without additives | + |
Fuels | + |
Weak acids | + |
Strong acids | + |
Weak alkaline | + |
Strong alkaline | + |
Specific volume resistance | > 1011 Ωcm |
Surface resistance | > 1011 Ω |
Maximum moisture absorption | |
---|---|
by +23 °C/50 % r. F. | 0,6 weight-% |
Max. water absorption | 1,9 weight-% |
Diameter
d1 [mm] | Shaft h9
[mm] | iglide® A350
F10 [mm] | Housing H7
[mm] |
Up to 3 | 0 - 0,025 | +0,006 +0,046 | 0 +0,010 |
> 3 bis 6 | 0 - 0,030 | +0,010 +0,058 | 0 +0,012 |
> 6 bis 10 | 0 - 0,036 | +0,013 +0,071 | 0 +0,015 |
> 10 bis 18 | 0 - 0,043 | +0,016 +0,086 | 0 +0,018 |
> 18 bis 30 | 0 - 0,052 | +0,020 +0,104 | 0 +0,021 |
> 30 to 50 | 0 - 0,062 | +0,025 +0,125 | 0 +0,025 |
> 50 to 80 | 0 - 0,074 | +0,030 +0,150 | 0 +0,030 |