180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Low-cost
Numerous adaptable motor solutions
Max. stroke length 1,000 mm, max. load 50 N
Carriage made from dry-tech® material iglide® JB
Part. No. | Weight | Weight | Stroke length | transmission | Gear teeth | Belt driven | ||||
---|---|---|---|---|---|---|---|---|---|---|
without stroke [kg] | 100 mm stroke [kg] | max.* [mm] | [mm/U] | -Material | width [mm] | tension [N] | ||||
ZLW-1040-02-E-100-L (1) | 0.7 | 0.094 | 1000 | 2.6 | M6 | 0.59 | 11.25 | 211.31 USD |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Part. No. | A | Al | H | E2 | E3 | I | R | f | lt | ha | lz | l2 | d2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
-0,3 | ±0,15 | ±0,15 | ±0,15 | -0,3 | h9 | ||||||||||
ZLW-1040-02-E-100-L (1) | 2.91 | 3.94 | 1.77 | 2.36 | 87 | 8.03 | 1.57 | 0.04 | 2.05 | 0.87 | 27 | 0.79 | 0.39 | 211.31 USD |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable
Part. No. | X | E | AP | LP | dp | n | nb | nw | nh | dT | T1 | T2 | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
±0,2 | -1,0 | ±0,25 | ±0,25 | |||||||||||
ZLW-1040-02-E-100-L (1) | variabel | 2.36 | 3.07 | 1.57 | 0.25 | 0.2 | 0.37 | 0.17 | 0.61 | 0.2 | 36 | 26.5 | 211.31 USD |
(1) Dimension d2: 6mm square / with adapter Ø10mm and dimension X freely selectable