Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

z axis with longer stroke for the self-lubricating DryLin® boom arm axes

Stroke x2 for gantries ...

GRW The DryLin® GRW-0630 linear module with dynamic rack and pinion drive has proven itself as Z axis in numerous gantry constructions. With a stroke extension to a maximum of 300 mm, available working area is increased by up to 100 %. For the system, ready-to-connect motor kits with NEMA 17 stepper motors, available from stock. DryLin® E line and room gantries can now also be configured with the new GRW axis.

Direct force transfer via rack

Compact structure

For loads up to 10 N

Fitting NEMA stepper motors also available

Ideal for DryLin® E gantries (z axis)


More information available online at:


Typical applications:Inspection technology, handling systems, automated machines, pick & place

Delivery program:

Dimensions [mm]

Part. No. Stroke, max. Axial load, max. [N] Feed [mm/rev] A -0,3 A1 H E1 ±0,15 E2 ±0,15
GRW-0630-B 300 2.25 44 2.13 3.17 0.79 1.77 1.57 Upon request Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Part. No. l hw f lt AM tg E3 E4 sg
GRW-0630-B 4.35 1.67 0.16 0.59 89.62 M4 20 1.67 M4-8
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog
Delivery times

Delivery

2-3 days

More information:


Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH