180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Silent and light weight
No electronics in the working area
Compact structure
Corrossion-resistant
Part. No. | max. F axial [N] |
LH1 | LH2 | H | H1 | ha | A | E1 | E2 | E3 | B1 | B2 | lt | d1 | d2 | ts | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLQ-1210-... | 2 | 500 | 200 | 30 | 58 | 15 | 108 | 94 | 44 | 46,5 | 68 | 28 | 22 | 12 | 12 | 6,6 | Enquire |
SLQ | - | 1210 | - | A | - | E | - | 0020 | - | 100 | - | 75 | |
Type | Installation |
Shaft |
material |
Lead screw |
material |
Pitch |
|
Stroke |
length |
Stroke |
length Shaft material |
A: Aluminium Screw shaft E: Stainless steel Pitch 0020: Tr10x2 0030: Tr10x3 0120: Ds10x12 0250: Ds10x25 0500: Ds10x50 |