Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Short design of the compact, self-lubricating DryLin® SLW linear module

Modular design ... "shorter" ...

SLWC The 1040 size of the DryLin® SLW linear module series can now be configured and ordered with short carriages. Thanks to the short design, the linear unit is extremely compact and the carriage type is very suitable for multi-carriage constructions as well as for the right, left or reverse run.

Linear module with a short base length of 73 mm (without stroke)

Compact slim carriages with and without thread available

Available for linear modules with trapezoidal and high helix threads


Typical applications:Format adjustments, labelling, packaging

Technical data

Part. No. Stroke length Shaft weight Additional for each 100 mm Static load capacity, max. material of traverse
max. [mm] [kg] [kg] radial [N] axial [N]
More about selected part:
myCatalog myCatalog

Dimensions [mm]

Part. No. A AI H E1 E2 E3 I hw f lt tk ts
-0,3 -0,3 ±0,15 ±0,15 0 ±0,1
More about selected part:
myCatalog myCatalog
Part. No. tg kt ±0,1 sk sg kq d T l2 d2, standard d2, optional ha
More about selected part:
myCatalog myCatalog
Delivery times

Delivery times

2-3 days

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH