Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Smoothing machine

Proper levelling

The winner of this year’s Silver manus® award is a machine that makes it easier to draw off screed. Screed laying is still a very strenuous manual task which places an enormous great strain on the back, knees and skin of the screed layer. This machine is finally putting an end to this strain. In addition, it ensures that the screed is absolutely level and guarantees optimum material compression. The machine can be extended in 0.5 metre steps from 2.5 to 4 metres for adaptation to different room widths. Thus a capacity of 100m²/h is possible at a maximum working width of 4 metres. The entire drive system for the forward movement of the machine was realised using plastic plain bearings from igus®. Since the machine is used on construction sites, it is permanently exposed to dust, dirt and humidity. Conventional bearings would become clogged by dust and dirt over time and seize. Plastic plain bearings from igus®, however, are lubricant- and thus maintenance-free.

1

bearing

2

Clip bearings

Smoothing machine_01
Manus 2015 - Smoothing machine
Manus 2015 - Smoothing machine
Manus 2015 - Smoothing machine
Manus 2015 - Smoothing machine
Manus 2015 - Smoothing machine

Mai International GmbH, David Kampitsch, Feistritz/Drau, Austria

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH