180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Flange pillow block made of anodized aluminum
Round flange (01 version), square flange (02 version
Standard type or tandem housing
Torque resistant without 2nd guidance
Unsupported installation
Tolerates moments up to 10 Nm (Size 20)
Self-lubricating
Fits to square profile AWMQ-20
Part. No. | weight per m | q | dQ | qi | ||
---|---|---|---|---|---|---|
[mm] | [mm] | ±0,02 | ||||
AWMQ-10 | 0.055 | 0.3 | 0.39 | 0.2 | 40.51 USD | |
AWMQ-12 | 0.13 | 0.47 | 0.63 | 0.33 | 59.76 USD | |
AWMQ-20 | 0.309 | 0.79 | 0.98 | 0.59 | 101.19 USD |
Part. No. | Weight | k | d2 h7 |
Bf | dQ | Qa | qi | d3 | dt | d | B | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | |||
QJFMT-02-10 | 0.816 | 1.18 | 0.75 | 0.35 | 0.3 | 0.2 | 1.54 | 1.14 | 0.47 | 2.05 | 64.77 USD | ||
QJFMT-01-20 | 0.529 | 0 | 1.57 | 0.43 | 0.79 | 0 | 2.44 | 2.01 | 1.1 | 4.41 | 68.02 USD | ||
QJFM-01-20 | 0.309 | 0 | 1.57 | 0.43 | 2.01 | 0.79 | 0 | 2.44 | 2.01 | 1.1 | 2.28 | 63.82 USD | |
QJFMT-02-20 | 0.529 | 1.97 | 1.57 | 0.43 | 0.79 | 0.59 | 2.44 | 2.01 | 1.1 | 4.41 | 84.85 USD | ||
QJFM-02-20 | 0.309 | 1.97 | 1.57 | 0.43 | 0.79 | 0.59 | 2.44 | 2.01 | 1.1 | 2.28 | 58.33 USD |