180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Square section tube made of hard-anodized
aluminum
Enclosed anodized aluminum housing
Torque resistant without 2nd guidance
Tolerates moments up to 10 Nm
Space saving and low weight
Cable guidance possible in tube
Unsupported installation
Self-lubricating
Part. No. | weight per m | q | dQ | qi | ||
---|---|---|---|---|---|---|
[mm] | [mm] | ±0,02 | ||||
AWMQ-10 | 0.055 | 0.3 | 0.39 | 0.2 | 40.51 USD | |
AWMQ-12 | 0.13 | 0.47 | 0.63 | 0.33 | 59.76 USD | |
AWMQ-20 | 0.309 | 0.79 | 0.98 | 0.59 | 101.19 USD |
Part. No. | Weight | A | H | H1 | dQ | Qa | qi | E1 | E2 | d | L | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg] | [mm] | ±0,02 [mm] | [mm] | [mm] | [mm] | [mm] | ±0,15 [mm] | ±0,15 [mm] | [mm] | [mm] | |||
QJRMT-05-20 | 1.213 | 2.44 | 1.06 | 2.13 | 25 | 0.79 | 0.59 | 1.89 | 0 | 1.1 | 3.35 | 115.21 USD | |
QJRM-05-20 | 0.551 | 2.44 | 1.06 | 2.13 | 25 | 0.79 | 0.59 | 1.89 | 2.17 | 1.1 | 1.57 | 78.69 USD |