180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Minimum backlash throughout the service life
for dryspin® thread Ds 10x12, 10x25, 10x50
Self-lubricating
Low noise
Longer service-life due to less wear
Ordering number | d1 | d2 | d3 | d4 | d5 | b1* | b2 | thread | ||
---|---|---|---|---|---|---|---|---|---|---|
d1 x p | ||||||||||
DST-JFRM-ZB-0001-DS12X3 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS12X5 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS12.7X12.7 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS12X15 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS12X25 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS14X4 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS14X25 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS14X30 | Upon request | |||||||||
DST-JFRM-ZB-0001-DS6.35X2.54 | 0.25 | 5.31 | 1.1 | 0.87 | 0.15 | 31-36 | 1.61 | DS6.35X2.54 | 47.46 USD | |
DST-JFRM-ZB-0001-DS6.35X5.08 | 0.25 | 5.31 | 1.1 | 0.87 | 0.15 | 31-36 | 1.61 | Ds6.35X5.08 | 47.46 USD | |
DST-JFRM-ZB-0001-DS6.35X12.7 | 0.25 | 5.31 | 1.1 | 0.87 | 0.15 | 31-36 | 1.61 | Ds6.35X12.7 | 47.46 USD | |
DST-JFRM-ZB-0001-DS6.35X25.4 | 0.25 | 5.31 | 1.1 | 0.87 | 0.15 | 31-36 | 1.61 | DS6.35X25.4 | 47.46 USD | |
DST-JFRM-ZB-0001-DS8X10 | 0.31 | 0.79 | 1.5 | 1.11 | 0.2 | 41-47 | 1.89 | Ds8X10 | 49.66 USD | |
DST-JFRM-ZB-0001-DS8X15 | 0.31 | 0.79 | 1.5 | 1.11 | 0.2 | 41-47 | 1.89 | DS8X15 | 49.66 USD | |
DST-JFRM-ZB-0001-DS5X5 | 0.31 | 0.79 | 1.5 | 1.11 | 0.2 | 1.89 | 48.84 USD | |||
DST-JFRM-ZB-0001-DS8X24 | 0.31 | 0.79 | 1.5 | 1.11 | 0.2 | 1.89 | 49.66 USD | |||
DST-JFRM-ZB-0001-DS10X12 | 0.39 | 0.79 | 1.5 | 1.11 | 0.2 | 41-47 | 1.89 | DS10X12 | 53.08 USD | |
DST-JFRM-ZB-0001-DS10X25 | 0.39 | 0.79 | 1.5 | 1.11 | 0.2 | 41-47 | 1.89 | DS10X25 | 53.08 USD | |
DST-JFRM-ZB-0001-DS10X50 | 0.39 | 0.79 | 1.5 | 1.11 | 0.2 | 41-47 | 1.89 | DS10X50 | 53.08 USD |