180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Flat and compact
High torsional stability (stiffening)
Completely supported
Hard anodized aluminium rail
Five installation sizes
Shaft end supports made of chrome-plated zinc
Special version SLW-AL with anodized-aluminum shaft end supports
Stainless steel version with corrosion-resistant steel components (1.4305 and 1.4571 resp.); In the stainless steel version, iglide® J, iglide® T500 or iglide® A180 can be selected as bearing material.
L max.: |
|
Select the installation size of the leadscrew module.
Order no. | max. | shaft | Max. stat. | Max. stat. | Shaft end supports | Price per unit | |||
---|---|---|---|---|---|---|---|---|---|
Stroke length [mm] |
Weight [kg] |
Additional (per 100 mm) [kg] |
Axial load capacity [N] |
Radial load capacity [N] |
material | For base stroke 100 mm |
|||
SLW-16120 | 750 | 1.7 | 0.269 | 1200 | 4600 | Upon request | |||
SLW-0630 | 300 | 0.2 | 0.054 | 50 | 200 | 136.73 USD | |||
SLW-0660 | NEW | 300 | 0.3 | 0.081 | 50 | 200 | 160.01 USD | ||
SLW-0630-PL | 300 | 0.2 | 0.054 | 50 | 200 | Upon request | |||
SLW-BB-0630-PL | 300 | 0.25 | 0.054 | 100 | 200 | Upon request | |||
SLW-1040 | 750 | 0.7 | 0.067 | 700 | 2800 | 155.73 USD | |||
SLW-1080 | 750 | 0.9 | 0.134 | 700 | 2800 | 256.37 USD | |||
SLW-1660 | 750 | 1.5 | 0.202 | 1200 | 4600 | 249.31 USD | |||
SLW-2080 | 1000 | 3 | 0.269 | 1600 | 6400 | 286.03 USD | |||
SLW-10120 | 750 | 1.6 | 0.168 | 700 | 2800 | 308.12 USD | |||
SLW-25120 | 1250 | 5.9 | 0.605 | 2500 | 10000 | 535.58 USD |
Order no. | A -0,3 |
AI** -0,3 |
H | E1 ±0,15 |
E2 ±0,15 |
E3 ±0,15 |
l | hw | f | lt | tk | ts ±0,3 |
tg | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SLW-16120 | 166 | 100 | 37 | 146 | 148 | 82 | 150 | 35 | 1.5 | 25 | 15 | 9 | ||
SLW-0630 | 54 | 60 | 20 | 40 | 45 | 51 | 100 | 18 | 1.2 | 20 | 11 | 6.6 | - | |
SLW-0660 | NEW | 85 | 60 | 20 | 71 | 76 | 51 | 100 | 18 | 1.2 | 20 | 11 | 6.2 | - |
SLW-0630-PL | 54 | 60 | 20 | 40 | 45 | 51 | 100 | 18 | 1.2 | 20 | 11 | 6.6 | - | |
SLW-BB-0630-PL | 54 | 60 | 20 | 40 | 45 | 51 | 112 | 18 | 1.2 | 26 | 11 | 6.8 | M8 | |
SLW-1040 | 74 | 69 | 29 | 60 | 60 | 56 | 113 | 24 | 1.5 | 22 | 11 | 6.8 | M8 | |
SLW-1080 | 108 | 100 | 29 | 94 | 94 | 87 | 144 | 24 | 1.5 | 22 | 11 | 6.8 | M8 | |
SLW-1660 | 104 | 100 | 37 | 84 | 86 | 82 | 150 | 35 | 1.5 | 25 | 15 | 9 | M10 | |
SLW-2080 | 134 | 150 | 46 | 116 | 116 | 132 | 206 | 44 | 1.5 | 28 | 15 | 8.6 | M10 | |
SLW-10120 | 154 | 100 | 29 | 140 | 140 | 87 | 144 | 24 | 1.5 | 22 | 11 | 6.8 | M8 | |
SLW-25120 | 200 | 150 | 60 | 173 | 173 | 128 | 220 | 55 | 2.5 | 35 | 20 | 13.5 | M16 |
Order no. | kt ±0,1 |
s | sk | sg | kq | d | T | l2 | d2 Standard |
ha | |
---|---|---|---|---|---|---|---|---|---|---|---|
SLW-16120 | 8.6 | 11 | M8 | 5.5 | 16 | 20 | TR14x3 | ||||
SLW-0630 | 8 | 4.5 | 7 | M4 | 2 | 6 | M8 | 15 | M8 | 9.5 | |
SLW-0660 | NEW | 8 | 4.5 | 7 | M4 | 2 | 6 | TR08x1.5 | 15 | TR08x1,5 | 9.5 |
SLW-0630-PL | 8 | 4.5 | 7 | M4 | 2 | 6 | M8 | 15 | M8 | 9.5 | |
SLW-BB-0630-PL | 8 | 4.5 | 7 | M4 | 2 | 6 | TR08x1.5 | 15 | TR08x1,5 | 9.5 | |
SLW-1040 | 6.4 | 6.6 | 9.5 | M6 | 4.4 | 10 | TR10x2 | 17 | TR10x2* | 14.5 | |
SLW-1080 | 6.4 | 6.6 | 9.5 | M6 | 4.4 | 10 | TR10x2 | 17 | TR10x2 | 14.5 | |
SLW-1660 | 8.6 | 6.6 | 11 | M8 | 5.5 | 16 | TR14x4 | 20 | TR14x4 | 18.5 | |
SLW-2080 | 8.6 | 9 | 14 | M8 | 5.5 | 20 | TR18x4 | 26 | 12 h9 | 23 | |
SLW-10120 | 6.4 | 0 | 9.5 | M6 | 4.4 | 10 | TR10x2 | 17 | TR10x2 | 14.5 | |
SLW-25120 | 12.6 | 11 | 15 | M10 | 5 | 25 | TR24x5 | 26 | 14h9 | 30 |
*TR10x2 without machined spindle ends
**Carriages also available on request in lengths of 100, 150, 200 and 250 mm