Plastic Bearings, Shafting, and Cable Carriers Ideal for Heavy Duty Industries

Components in heavy-duty machinery need to be able to stand up to harsh environmental conditions, including exposure to dirt and dust, extreme temperatures, oil, and even chemicals. While metal bearings and cable management solutions like festoons  or cable reels are popular within heavy-duty applications, they're far from ideal.  Durable, dry-running plastic iglide® bearings not only eliminate routine maintenance for bearing points, but they're resistant to dirt, dust, and corrosion, and can withstand high edge loads and surface pressures of up to 36,260 psi.

e-chain® cable carriers offer a more robust system of cable management for heavy-duty machinery than festoon, cable reels, or other alternatives. These polymer cable carriers offer an extensive service life with low maintenance; resist dirt, dust, chemicals, UV radiation and corrosion; minimize noise and vibration; and can be used for travels of over 1,000m.

Heavy Duty Industries:
Agriculture, Construction Machinery, EOT and Port Cranes, Oil and Gas, Offshore and Maritime, Bulk Material Handling and Mining, Fossil and Renewable Energy, Waste and Wastewater, Railway, Stone Processing

Heavy Duty Industries

Heavy Duty icons

Heavy Duty Applications

Heavy Duty Cable Carrier Applications

heavy duty cable carrier

Heavy Duty Bearing Applications

Heavy Duty Bearings

Browse Heavy Duty Components

iglide® G300

iglide G300 bearing
  • High wear resistance
  • Resistant to dirt and dust
  • Cost-effective
  • Over 650 sizes available from stock
Browse the Shop

igutex® TX3

igutex TX3 heavy duty bearing
  • Lowest wear rates under extreme dry running conditions
  • Long service life due to low wear, no additional lubrication required
Browse the Shop

GKF Shafting

GKF gas-nitrided shafting
  • 3x the corrosion resistance of zinc, nickel, and chrome plating
  • Specially designed for aggressive environments with dirt, dust, and corrosion
Browse the Shop

E4.1 Series Cable Carrier

E4.1
  • Low-noise operation
  • Numerous interior separation options available
  • Max. travel distance over 656ft
Learn More

E4Q Series Cable Carriers

E4Q
  • Optional noise damping
  • Vertical and horizontal stop-dogs
  • 10% less weight due to material recesses
Learn More

YE Series (Hybrid Steel / Plastic)

YE chain
  • 50% lighter than pure steel chain
  • 50% longer unsupported length vs pure plastic chain
Learn More

Browse Heavy Duty Bearings

  • Q2 
    • Wear resistant, stable at high loads
    • Good price/performance ratio
  • Q3E
    • Suitable for extreme loads, dry operation
    • Dry operation, injection molded
  • TX1
    • Good load capacity under high radial loads
    • Abrasion & liquid resistant
heavy duty

Browse the Engineer's Toolbox

 


Application Assistance

For further questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH