180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Part No. | Ø | B+2 | H | ||
---|---|---|---|---|---|
Steel | [mm] | [mm] | [mm] | ||
CFX12-1 | 06 - 12 | 0.63 | 2.13 | 6.94 USD | |
CFX14-1 | 12 - 14 | 0.71 | 1.97 | 6.98 USD | |
CFX16-1 | 14 - 16 | 0.79 | 2.05 | 8.54 USD | |
CFX18-1 | 16 - 18 | 0.87 | 2.13 | 8.62 USD | |
CFX20-1 | 18 - 20 | 0.94 | 2.2 | 8.70 USD | |
CFX22-1 | 20 - 22 | 1.02 | 2.28 | 8.81 USD | |
CFX26-1 | 22 - 26 | 1.18 | 2.64 | 8.97 USD | |
CFX30-1 | 26 - 30 | 1.34 | 2.8 | 10.61 USD | |
CFX34-1 | 30 - 34 | 1.5 | 2.95 | 10.84 USD | |
CFX38-1 | 34 - 38 | 1.65 | 3.11 | 11.15 USD | |
CFX42-1 | 38 - 42 | 1.81 | 3.27 | 11.39 USD | |
CFX46-1 | 42 - 46 | 2.01 | 4.53 | Upon request | |
CFX50-1 | 46 - 50 | 2.17 | 4.76 | Upon request |
Part.No. | Ø | B+2 | H | ||
---|---|---|---|---|---|
Stainless steel | [mm] | [mm] | [mm] | ||
CFX12-1-E | 6 - 12 | 0.63 | 2.13 | 11.39 USD | |
CFX14-1-E | 12 - 14 | 0.71 | 1.97 | 11.93 USD | |
CFX16-1-E | 14 - 16 | 0.79 | 2.05 | 13.07 USD | |
CFX18-1-E | 16 - 18 | 0.87 | 2.13 | 13.30 USD | |
CFX20-1-E | 18 - 20 | 0.94 | 2.2 | 14.00 USD | |
CFX22-1-E | 20 - 22 | 1.02 | 2.28 | 15.48 USD | |
CFX26-1-E | 22 - 26 | 1.18 | 2.64 | 16.46 USD | |
CFX30-1-E | 26 - 30 | 1.34 | 2.8 | 17.39 USD | |
CFX34-1-E | 30 - 34 | 1.5 | 2.95 | 17.78 USD | |
CFX38-1-E | 34 - 38 | 1.65 | 3.11 | 16.76 USD | |
CFX42-1-E | 38 - 42 | 1.81 | 3.27 | 34.98 USD | |
CFX46-1-E | 42 - 46 | 1.81 | 4.8 | Upon request | |
CFX50-1-E | 46 - 50 | 1.81 | 4.92 | Upon request |
Available in 2 options per size (with/without strain relief)
Reliable and simple fastening of the cables with cable ties
Possible also with strain relief in the application
Order no. | Cable diameter | |||
---|---|---|---|---|
TR.60.23.32 | 1.18 | 468.68 USD | ||
TR.60.23.34 | 1.26 | 377.24 USD | ||
TR.70.23.32 | 1.18 | 475.48 USD | ||
TR.70.23.34 | 1.26 | 378.78 USD | ||
TR.85.23.32 | 1.26 | 561.34 USD | ||
TR.85.23.34 | 1.34 | 426.09 USD | ||
TR.100.23.32 | 1.26 | 655.84 USD | ||
TR.100.23.34 | 1.34 | 508.22 USD | ||
TR.125.23.32 | 1.26 | 1,272.64 USD | ||
TR.125.23.34 | 1.34 | 943.46 USD | ||
TR.60.23.30 | 1.34 | 377.24 USD | ||
TR.60.20.30 | 1.18 | 235.17 USD | ||
TR.65.20.32 | 258.09 USD | |||
TR.65.20.34 | 258.09 USD | |||
TR.70.23.30 | 1.34 | 378.78 USD | ||
TR.85.23.30 | 1.18 | 426.09 USD | ||
TR.70.20.30 | 1.18 | 235.68 USD | ||
TR.100.23.30 | 1.18 | 508.22 USD | ||
TR.85.20.30 | 1.18 | 247.40 USD | ||
TR.125.23.30 | 1.18 | 943.46 USD | ||
TR.100.20.30 | 1.18 | 247.91 USD | ||
TR.125.20.30 | 1.18 | 466.59 USD | ||
TR.60.20.32 | 1.26 | 235.17 USD | ||
TR.60.20.34 | 1.34 | 235.17 USD | ||
TR.70.20.32 | 1.26 | 235.68 USD | ||
TR.70.20.34 | 1.34 | 235.68 USD | ||
TR.85.20.32 | 1.26 | 247.40 USD | ||
TR.85.20.34 | 1.34 | 247.40 USD | ||
TR.100.20.32 | 1.26 | 247.91 USD | ||
TR.100.20.34 | 1.34 | 247.91 USD | ||
TR.125.20.34 | 1.34 | 466.59 USD | ||
TR.125.20.32 | 1.26 | 466.59 USD |
Available in 2 options per size (with/without strain relief)
Reliable and simple fastening of the cables with cable ties
Possible also with strain relief in the application
Order no. | Cable diameter | |||
---|---|---|---|---|
TR.40.21.01.30 | 1.18 | 202.45 USD | ||
TR.40.21.02.30 | 1.18 | 201.96 USD | ||
TR.40.21.01.32 | 1.26 | 202.45 USD | ||
TR.60.21.01.30 | 1.18 | 216.05 USD | ||
TR.40.21.01.34 | 1.34 | 202.45 USD | ||
TR.60.21.02.30 | 1.18 | 215.33 USD | ||
TR.920.237.60.01 | 1.34 | Upon request | ||
TR.40.21.02.32 | 1.26 | 201.96 USD | ||
TR.70.21.01.30 | 1.18 | 219.43 USD | ||
TR.40.21.02.34 | 1.34 | 201.96 USD | ||
TR.70.21.02.30 | 1.18 | 218.30 USD | ||
TR.85.21.01.30 | 1.18 | 231.47 USD | ||
TR.85.21.02.30 | 1.18 | 226.67 USD | ||
TR.60.21.01.32 | 1.26 | 216.05 USD | ||
TR.60.21.01.34 | 1.34 | 216.05 USD | ||
TR.100.21.02.30 | 1.18 | 227.61 USD | ||
TR.60.21.02.32 | 1.26 | 215.33 USD | ||
TR.60.21.02.34 | 1.34 | 215.33 USD | ||
TR.70.21.01.32 | 1.26 | 219.43 USD | ||
TR.70.21.01.34 | 1.34 | 219.43 USD | ||
TR.70.21.02.32 | 1.26 | 218.30 USD | ||
TR.70.21.02.34 | 1.34 | 218.30 USD | ||
TR.85.21.01.32 | 1.26 | 231.47 USD | ||
TR.85.21.01.34 | 1.34 | 231.47 USD | ||
TR.85.21.02.32 | 1.26 | 226.67 USD | ||
TR.85.21.02.34 | 1.34 | 226.67 USD | ||
TR.100.21.01.30 | 232.25 USD | |||
TR.100.21.01.32 | 1.26 | 232.25 USD | ||
TR.100.21.01.34 | 1.34 | 232.25 USD | ||
TR.100.21.02.32 | 1.26 | 227.61 USD | ||
TR.100.21.02.34 | 1.34 | 227.61 USD |
Order no. | Cable diameter | ||
---|---|---|---|
TR.60.22.32 | 1.26 | 397.31 USD | |
TR.60.22.34 | 1.34 | 397.31 USD | |
TR.70.22.32 | 1.26 | 397.82 USD | |
TR.70.22.34 | 1.34 | 397.82 USD | |
TR.85.22.32 | 1.26 | 416.34 USD | |
TR.85.22.34 | 1.34 | 416.34 USD | |
TR.100.22.32 | 1.26 | 416.85 USD | |
TR.100.22.34 | 1.34 | 416.85 USD | |
TR.60.22.30 | 1.18 | 397.31 USD | |
TR.70.22.30 | 1.18 | 397.82 USD | |
TR.85.22.30 | 1.18 | 416.34 USD | |
TR.100.22.30 | 1.18 | 416.85 USD |
TR.907.667.Inner Ø | Enquiries |
Part.No. | Ø Index | |
---|---|---|
[mm] | ||
TRE.30/40.LOCK | 30 | Enquiries | TRE.30/40.LOCK | 40 | Enquiries |
TRE.60.LOCK | 60 | Enquiries | TRE.70.LOCK | 70 | Enquiries |
TRE.70.LOCK | 85 | Enquiries | TRE.100.LOCK | 100 | Enquiries |
TRE.125.LOCK | 125 | Enquiries |
Monday to Friday from 8 am - 5 pm
24h