Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

System E6 Cable Carrier Applications

The low noise cable carrier design


System E6 cable carriers are wear resistant and extremely low noise. They are suitable for both cleanroom and ESD applications.

Application examples:

High-speed sheet feeding

igus® cable carriers used on high-speed sheet feeder

More application examples:

Cable carrier on digital printer System E6 cable carrier system quickly moves cables and ink tubes back and forth in this digital printer, with extremely low noise levels. Load: 4.4 lbs, speed: 6/6 ft/s, acceleration: 65.6 ft/s2, 6,050 cycles per day.
E6 on automatic extraction system System E6 on an automatic-extraction system. The tool opens, grips on and closes: all in 0.25 seconds. Speeds = 26.2 ft/s, Accelerations = 257.5 ft/s2.
cable carrier for robot System E6 cable carrier mounted horizontally and vertically on a portal robot. Reduced noise and vibrations.
Nested E6 cable carriers Nested E6 cable carriers. Reduced vibration and improved accuracy.
E6 cable carrier on extraction robot System E6 cable carriers on a CD cover extraction robot at accelerations of 257.5 ft/s².

Cable carrier applications

Cable carrier applications by industry and cable carrier design.


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH