180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
MOT - | MOT = motor | ||||||||
AN - | AN = design | ||||||||
S - | S = stepper motor | ||||||||
060 - | 060 = 60 V DC | ||||||||
005 - | 005 = 0,5 Nm Holding torque | ||||||||
042 - | 042 = flange dimension 42 mm | ||||||||
M - | M = metric plug
L = stranded wire (optional) |
||||||||
A - | A = without
C = incremental encoder D = incremental encoder and brake |
||||||||
AAAA | AAAA = standard
AAAC = encoder AAAD = encoder and brake |
type | |||
---|---|---|---|
MOT-AN-S-060-005-042-L-C-AAAC | 146.21 USD | ||
MOT-AN-S-060-002-035-L-B-AAAA | Upon request | ||
MOT-AN-S-060-005-042-L-A-AAAB | Motor with wire | Upon request | |
MOT-AN-S-060-005-042-L-A-AAAA | Motor with wire | 62.74 USD | |
MOT-AN-S-060-005-042-M-A-AAAA | Motor | 162.96 USD | |
MOT-AN-S-060-005-042-M-C-AAAC | Motor with encoder | 310.80 USD | |
MOT-AN-S-060-005-042-M-D-AAAD | Motor with encoder & brake | 883.16 USD |
Distance over hubs | 42mm (NEMA17) | |
---|---|---|
Motor | ||
Maximum voltage | [VDC] | 60 |
Nominal voltage | [VDC] | 24-48 |
Nominal current | [A] | 1.8 |
Holding torque | [Nm] | 0.5 |
Detent torque | [Nm] | 0.022 |
Step angle | ° | 1.8 |
Resistance / phase | [Ω] | 1.75±10% |
Inductance / phase | [mH] | 3.30±20% |
Moment of inertia / rotor | [kgcm]2] | 0.08 |
Max load axial | [N] | 7 |
Max load radial | [N] | 20 |
Encoder | ||
Operating voltage | [VDC] | 5 |
Impulse / turn | [1/min] | 500 |
Zero impulse / index | Yes | |
Line-driver | RS422 protocol | |
brake | ||
Operating voltage | [VDC] | 24±10% |
Wattage | [W] | 8 |
Holding torque | [Nm] | 0.4 |
Moment of inertia | [kgcm]2] | 0.01 |
Weight | ||
Product weight | [kg] | 0.32 |
With encoder | [kg] | 0.34 |
With encoder and brake | [kg] | 0.58 |
Operating data | ||
Ambient temperature | [°C] | -10...+50 |
Max temperature rise | [°C] | 80 |
insulation class | B | |
humidity (not condensing) | % | 85 |
protection class engine case | IP65 (shaft seal IP52) | |
CE | EMV guideline |
Bipolar motor | |
---|---|
M12 5- pin | |
PIN | Signal |
1 | A/ |
2 | A |
3 | B |
4 | B/ |
5 | - |
Housing | Shielding |
Brake | |
---|---|
M8 3- pole | |
PIN | Signal |
1 | brake (24V) |
3 | 0V |
4 | - |
Encoder | |
---|---|
M12 8- pole | |
PIN | Signal |
1 | A |
2 | A/ |
3 | B |
4 | B/ |
5 | 0V |
6 | N |
7 | N/ |
8 | 5V DC |
Housing | Shielding |
type | B1 | B2 | B3 | ØD1 | ØD2 | ØD3 | L1 | L2 | L3 | L4 | |
---|---|---|---|---|---|---|---|---|---|---|---|
[mm] | [mm] ±0,2 |
[mm] | [mm] -0,013 |
[mm] ±0,025 |
[mm] | [mm] ±1,0 |
[mm] ±1,0 |
[mm] | [mm] | ||
MOT-AN-S-060-005-042-L-C-AAAC | |||||||||||
MOT-AN-S-060-002-035-L-B-AAAA | |||||||||||
MOT-AN-S-060-005-042-L-A-AAAB | 1.67 | 1.22 | 0 | 0.2 | 0.87 | M3 | 0.94 | 1.93 | 0.08 | 0 | |
MOT-AN-S-060-005-042-L-A-AAAA | 1.67 | 1.22 | 0 | 0.2 | 0.87 | M3 | 0.94 | 1.93 | 0.08 | 0 | |
MOT-AN-S-060-005-042-M-A-AAAA | 1.67 | 1.22 | 0.51 | 0.2 | 0.87 | M3 | 0.94 | 2.76 | 0.08 | 0 | |
MOT-AN-S-060-005-042-M-C-AAAC | 1.67 | 1.22 | 0.51 | 0.2 | 0.87 | M3 | 0.94 | 2.76 | 0.08 | 0 | |
MOT-AN-S-060-005-042-M-D-AAAD | 1.67 | 1.22 | 0.51 | 0.2 | 0.87 | M3 | 0.94 | 4.53 | 0.08 | 0 |