Pillow Block Ball Bearings

Pillow block bearings made of xiros® can be pivoting or fixed, and many are FDA-compliant. They are available with glass balls or stainless steel balls. xiros® pillow block bearings are 60% lighter than metal, up to 40% more cost-effective than metal, and are dry-running. The dry-running nature of the pillow block bearings makes them maintenance-free as well, since external lubrication is not needed. They are also low-friction, corrosion-resistant and dirt-resistant. Browse our pillow block bearings below!

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!