Flanged Ball Bearings

Flanged ball bearings are specially designed to simplify mounting and positioning in demanding applications, where a secure fit is essential. In settings that experience high vibration or require bearings to withstand significant axial loads, flanged deep groove ball bearings offer enhanced stability and longevity. These bearings are ideal when locking in place is crucial.

To ensure reliable performance, we offer dry-running xiros® flanged ball bearings that can easily replace metal flanged ball bearings with a 1:1 replacement due to identical dimensions. Additionally, the flanged ball bearings are also compatible with our conveyor rollers, making them versatile across a wide range of applications. Optional shields are available for added protection against dust and dirt, increasing durability in harsh environments.

igus® flanged ball bearings undergo rigorous testing in our test laboratory to confirm durability and consistent performance. 

Available sizes include inner diameters of 6, 8, 10, 12, 15, 17, and 20 mm, providing versatile solutions for various needs.

 

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h