xiros® Plastic Ball Bearings Product Overview - Online Shop

Service life calculator

Find the right ball bearing and calculate the service life.

Only recommended for horizontal applications

Improving technology and cutting costs - Inspiration provided by real life applications

Design and tests

xiros® plastic ball bearing design, applications, development and tests.

xiros® radial deep groove ball bearings:

xiros® B180 - Plastic ball bearings in inch sizes

Dimensions in inches

Grooved ball bearing - with xiros® B180 cage

Low-cost with xiros® B180 cage

xiros® B180 Grooved ball bearing

Cost efficient ball bearing made from high-performance plastics. Temperature resistant up to 176°F.

Grooved ball bearing - xiros® B180 for the food processing industry

Made of FDA-compliant plastics

Grooved ball bearing - xiros® S180

New ball bearing material with higher wear resistance: xiros® S180

Grooved ball bearing - xiros® F180

Conductive - Protection against electrostatic discharge

xiros® C160

Chemical resistant ball bearing made from high-performance plastics. Low-cost version.

Grooved ball bearing - xiros® A500

When exposed to heat and chemicals - Electrically insulating and wear-resistant

xiros® races made of xiros® D180

For speeds up to 5,000 RPM

Grooved ball bearing - xiros® G220

For high temperatures up to 248 °F

Grooved ball bearing - xiros® T220 - for the tobacco industry

Free of carcinogenic additives

Grooved ball bearing - xiros® M180

Detectable materials

Ball bearing with spherical outer diameter - xiros® B180, M180

Use as roller with little friction

Thin ring bearing

The xiros® thin ring bearing for almost half the amount of space

xiros® B180 with cover plate

Plastic ball bearing with cover plate to prevent dirt or other abrasive particles from penetrating.

Double row grooved ball bearing - xiros® B180

Double row design for higher loads

xiros® axial bearings:

xiros® B180 - Axial ball bearings

For absorbing axial forces

xiros® B180 double row axial ball bearing

Double-row design for higher loads

xiros® B180 ball transfer unit

For the lubrication-free transport of delicate goods

xiros® B180 axial ball transfer unit

For higher loads - Self-aligning and resistant to dirt

Axial ball bearing made of plastic - xiros® D180

With the new axial polymer ball transfer unit, sensitive goods can be easily and safely transported.

Thrust washer - xiros® B180

Small installation height at a small price

xiros® flange bearing:

xiros® flange ball bearing

xiros® flange bearing with stainless steel balls were developed for maintenance-free use in conveyor belts, cam rollers and guide rollers.

xiros® B180 - Plastic guide roller

With flange and cover plate on one side

xiros® B180 - Plastic guide roller

With flange and cover plate on both sides

xiros® F180 - Plastic guide roller

With flange and cover plate on one side

xiros® F180 - Plastic guide roller

With flange and cover plate on both sides

xiros® flange ball bearing B180

Flange ball bearing made from xiros® B180

xiros® B180 profiled guide rollers

As a single-component solution, the profiled guide rollers made of xiros® B180 replace press-fitted or injection-molded metallic ball bearings.

xiros® rollers and tubes

Tube - xiros® B180 with flange ball bearings

Complete solution consisting of aluminium tube and flange ball bearings

xiros® - guide roller FDA-compatible

Pre-assembled xiros® guide roller with FDA-compliant components

Multi axis

xiros® B180 multi bearing

For linear and rotary movement

xiros® combined with igubal®

xiros® ball bearing pillow block

Self-lubricating pillow block with integrated plastic ball bearings.

xiros® self-aligning flange bearings

Self-lubricating flange bearing with integrated ball bearings.

Other designs:

xiros® B180 - Roller

Large xiros® roller

Fastening element for ball transfer units

Stainless steel clamping ring

xiros® B180 - End caps

xiros® end caps made of xiros® B180

xiros® slewing ring bearing

Maintenance-free, dry operation with low coefficients of friction

xiros® B180 - Slewing ring bearing with gear teeth

Slewing ring bearing with outer gear teeth


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH