igubal® spherical balls

spherical balls
igubal® spherical balls are made from high-performance iglide® plastics. Each iglide® material has its own special properties which help determine its suitability for a given application. Currently, igus® offers spherical balls in iglide® L280 as standard, but also iglide® J, J4, R, UW and T500.

Special properties:

Self-lubricating, maintenance-free

Suitable for rotating, oscillating and linear movements

Corrosion resistant

High compressive strength

Lightweight


Material data

iglide® L280 (standard) - extreme wear resistance

iglide® R - low cost, low friction values

iglide® T500 - for high temperatures, resistant to chemicals

iglide® J and iglide® J4 - low friction values, low moisture absorption

iglide® UW for underwater applications


Tolerances

Maintenance-free igubal® spherical balls have an inside diameter tolerance of E10. The shaft should have a tolerance of between h6 and h9.

When to use

When you need a maintenance-free material

When you need high compressive strength

When you need high elasticity

When not to use

When temperatures are over +482°F

When dimensions over 50 mm are needed

When you have rotational speeds in excess of 100 fpm


Ready to ship in 24 hours igubal® spherical balls made from iglide® L280

For extreme wear resistance

Ready to ship in 24 hours igubal® spherical balls made from iglide® R

Low cost, low friction, low moisture absorption

Ready to ship in 24 hours igubal® spherical balls made from iglide® T500

Resistant to chemicals and high temperatures

Ready to ship in 24 hours igubal® spherical balls made from iglide® J

Low friction values

Ready to ship in 24 hours igubal® spherical balls made from iglide® UW

For underwater applications

Ready to ship in 24 hours igubal® spherical balls made from iglide® J4

Clearance-free, low moisture absorption

igubal® spherical balls made from iglide® J4

Cost effective

igubal® spherical balls RN248..M, mm

Detectable spherical ball - dimensional series K and E in metric dimensions

Injection molded spherical ball made of iglide® J

iglide® J spherical balls for metal housings

Slim spherical balls machined from iglide® materials.

Slim spherical balls made from iglide® materials for various metal bearing housings.

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH