DryLin® R linear bearings: product overview

Linear round guide

DryLin® R linear plain bearings are based on extremely wear-resistant polymers specially developed for the linear technology. The dimensions are compatible with standard ball bearings. The special geometry guarantees ruggedness even in extreme environments.

Advantages:

100 % lubricant-free

Dimensionally interchangeable with (recirculating) ball bearings

Large variety of choice in housing shapes

Shafts, shaft blocks and accessories available from stock

8 different shaft materials

Replaceable liners

VA stainless steel housing available

When not to use it?

When little installation space is available
DryLin® N
DryLin® W

When twist-protection is required for single-axis systems

DryLin® T
DryLin® N

DryLin® R-Variants

Highly wear resistant, compatible with standard ball bearings, robust in extreme environments and always 100% self-lubricating. In all aluminum and stainless steel housings, the liners made of iglide® J (JUM-01/JUMO-01) are included as standard.

Liners and pressfit bearings

Ready to ship in 24 hours Liners and pressfit bearings

Open and enclosed

Ready to ship in 24 hours Linear plain bearing

Open, enclosed, split and self-aligning

Ready to ship in 24 hours Housing bearing

Enclosed, adjustable, split, in tandem design and as floating bearing

Ready to ship in 24 hours Flange housing

With round or angular flange

Ready to ship in 24 hours Carriage and linear housing

Open or enclosed in several long designs

Ready to ship in 24 hours Shaft end supports and shaft blocks

Fixed and moving shaft end supports, shaft blocks in several designs

Ready to ship in 24 hours Shafts and supported shafts

Shafts made of aluminum, steel and carbon fiber

Expert System

Online bearing lifetime calculation program.

Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH