igubal® Spherical Bearings are Dry-running and Maintenance-free

igubal® DIN ISO 12240 spherical bearings are designed with our high-performance, self-lubricating plastic materials for dry-running, maintenance-free operation. They are also self-aligning, corrosion resistant, lightweight and highly vibration-damping. Plus, split housing is available for easy fit and installation. We rigorously test our spherical bearings each year inside of our 41,000ft2 test lab in Germany. The data is stored in our online service life calculator, which you can use to calculate how many hours a specific spherical bearing is expected to last inside your application. It takes just a few minutes. Simply enter your requirements and see your results instantly. Click the button below to try it out today!
Use the service life calculator

Shop igubal® spherical bearings

EGLM

EGLM: Spherical bearing

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • Corrosion-resistant, vibration-damping
  • Suitable for rotating, oscillating and axial movements
Shop EGLM
KGLM

KGLM: L280

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Compensation of misalignment and edge loads
  • Corrosion-resistant, high vibration-damping
  • Suitable for rotating, oscillating and axial movements
Shop KGLM
KGLM LC

KGLM LC: Low-cost

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing
Shop KGLM LC
KGLM SL

KGLM SL: Slim line

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Very small installation space, lightweight
  • Wall thickness 50% thinner than KGLM
  • Angle compensation up to 5°
  • Dimensions according to DIN 1850
Shop KGLM SL
EGLM LV

EGLM LV: low cost

  • Dimensional series E following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® L280
  • Easy to fit, cost-effective, robust
  • Chemical and corrosion-resistant
  • Compensation of misalignment errors
Shop EGLM LV
KGLM LC, J4

KGLM LC, J4: low cost

  • Dimensional series: K, following DIN ISO 12240
  • Housing material: igumid G
  • Material of spherical ball: iglide® J4
  • Variety of spherical ball materials
  • Easy installation, cost-effective, split housing
Shop KGLM LC, J4

Discuss your project with a bearings expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, learn more about how igus® can assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!

Contact an igus® expert now



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH