igubal® clevis joints

igubal® clevis joint

Advantages:

Self-lubricating, dry running

Maintenance-free

High strength under impact loads

Compensation for misalignment

Chemical resistant

Vibration dampening

Suitable for rotating, oscillating and linear motion

High radial loads possible

Can be used in liquid media

Space-saving, low profile design

Easy to install

Predictable lifetime

General information

igubal® clevis joints are made from igumid G according to DIN 71752. igubal® clevis joints can be used in all sorts of demanding environments without a problem. The clevis joints are corrosion resistant, even in wet or moist environments, as well as resistant to weak acids and alkalis. They can operate in temperatures between -22°F to +176°F. igubal® clevis joints are made from a highly wear resistant material, which requires no lubrication.

Loads

The load-bearing capacity of igubal® maintenance-free, plastic clevis joints is very high at normal ambient temperatures. They absorb high forces, possess very good vibration dampening properties, and yet weigh only a fifth of conventional metal bearing housings. However, plastic-specific properties, such as dependence on temperature and behavior under long-term stressing, must be taken into consideration when using the clevis joints. The load-bearing capacity of the clevis joints in individual cases should therefore be checked in a practical test, particularly if they are to be used under continuously high loads and at elevated temperatures.

Chemical resistance

igubal® clevis joints are resistant to weak alkalis and weak acids, as well as to fuels and all types of lubricants. Please contact us if you have any questions about the chemical resistance of igubal®.

Ready to ship in 24 hours igubal® clevis joint, inch

Clevis joint, inch

Ready to ship in 24 hours igubal® clevis joint, mm

With and without pin and circlip

Ready to ship in 24 hours igubal® clevis joints with spring loaded pins, mm

Combinable with rod end bearings of the dimensional series E

Ready to ship in 24 hours igubal® clevis joint combination, mm

Complete knee joints consisting of clevis joint and rod end bearing

Ready to ship in 24 hours igubal® spring loaded pin, mm

Combinable with clevis joints of the dimensional series E

Ready to ship in 24 hours igubal® pin, mm GBM/GBI - GSR

Pin and circlip


Ready to ship in 24 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH