Product overview


igubal® self-aligning, lubrication-free bearings made from high-performance plastics


The igubal® range offers a complete line of self-aligning bearings, including: spherical bearings, pillow blocks, rod ends, clevis joints, and flange bearings.

igubal® bearings are easy to install and allow you to compensate for misalignment. They are also made from high-performance, low cost plastics, which have excellent vibration dampening properties, are lubrication-free, and operate in water or chemicals.


The resistance of igubal® bearings to dirt and dust makes them ideal for applications where a standard greased bearing would not be suitable.


Compared to their metal counterparts, igubal® weighs up to 80% less and can help to save on installation space due to being low profile. The maintenance-free aspect also helps to keep costs down.


Advantages of igubal®:

Cost effective

Maintenance-free

Lubrication-free

Resistant to dirt and dust

Corrosion resistant

Can be used in liquid media

Vibration dampening

Inner race set in housings with very low clearance

Dirt can become embedded for shaft protection

80% lighter than steel

igubal self-aligning bearings

igubal® rod end bearings

Rod end bearings, angle joints, axial joints and accessories

igubal® clevis joints

Product overview for igubal® clevis joints.

igubal® pillow block bearings

Product overview for igubal® pillow block bearings.

igubal® flange bearing

With 2 and 4 mounting holes

igubal® pressfit bearings

Product overview for igubal® pressfit bearings.

igubal® pressfit bearing SAM, mm

Spherical thrust bearing

igubal® spherical balls

Dimensional series E/K in metric and inch dimensions



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH