Parts for the
Marine Industry

Water-resistant parts for sportboats, sailboats, etc. in the marine industry

iglide® plastic bushings and drylin® linear plain bearings are perfectly suited for applications in the marine industry. They are embedded with solid lubricants, which eliminate the need for external oil or grease, are corrosion resistant and maintenance-free. Materials with extremely low moisture absorption rates are also available. You can use the igus® online lifetime calculation tools and product finders  to help determine suitable materials for your project. While linear ball bearings require hardened steel and stainless shafting, typically 420 or 440 series, plain bearings from igus® can work perfectly on 304 or 316 materials – both of which are superior in wet and saltwater applications. dryspin® lead screws and plastic nuts made from the same engineered polymer materials as drylin® linear bearings also excel in marine applications. These components combined with linear slides are available as one-piece, bolt-on linear actuator solutions, complete with IP-65 and 68-rated NEMA-framed stepper motors and 300-series stainless lead screws.

Customer Applications


Most popular igus® parts used in the marine industry

drylin® W linear guides & slides

drylin W
  • Dirt-resistant and durable
  • Easy to assemble
  • Lightweight and quiet-running
  • Largest rail variety
Learn more

drylin® R linear shaft bearings

drylin R
  • Compatible with standard ball bushings
  • Interchangeable liners
  • Highly wear-resistant
  • Durable and dirt-resistant
Learn more

drylin® N low profile linear slides

drylin N
  • Low height between 6 and 12 mm
  • Lightweight
  • Rails in silver or black anodize
  • 4 rail widths between 17-80 mm
Learn more

iglide® PRT slewing rings

PRT slewing rings
  • Easy installation, high rigidity, wear-resistant
  • Replaceable, maintenance-free sliding elements
  • Available in aluminum or 316 stainless steel
  • Also in ESD and FDA-compliant versions
Learn more

iglide® sleeve & flange bearings

iglide bearings
  • Plain bearing within mountable housing unit
  • Dirt/dust-resistant, self-lubricating, grease-free
  • For medium-high loads, better wear rates
  • Facilitates linear motion between moving parts
Learn more

readychain® pre-assembled carriers

readychain
  • Harnessing time is reduced by up to 95%
  • Lower manufacturing costs and effort needed
  • Reduce assembly time & machine downtime
  • On-site installation, custom designs possible
Learn more

Contact an expert

Whether you're interested in turnkey, fully assembled solutions or looking to build your own customizable project, let us assist you with a solution based on your specific application and requirements. Contact us via the form below or call us at (800) 965-2496 to discuss your project today!
Contact an igus® expert now

drytech combo sample box

Simply fill out the form below and we will ship you a free sample box.

Request a Sample Box
 


Application Assistance

Trade fairs

IBEX
IBEX

Booth 3-549
2024-10-01 - 2024-10-03

Make an Appointment

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH