iglide® A181, sleeve bearing, mm

  • The universal bearing for contact with food
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use
  • CO2 equivalent: per piece available
Product description
iglide® A181 | The universal bearing for contact with food
 
  • Compliant with EC directive 10/2011 EC
  • FDA-compliant
  • Universal use
  • Good liquid media resistance
  • Wear resistant
  • Lubrication and maintenance-free
  • Standard range from stock
The iglide® A181 material is food compliant with directive 10/2011 EC and also to FDA specifications. The blue color also facilitates the often required "optical detectability" in the food industry. Compared to iglide® A180 with regard to the mechanical properties, temperature and media resistance, iglide® A181 is more suitable with respect to the wear resistance in most cases.
 
Typical application areas

Beverage production & packaging
Food production and packaging
Medical technology

You will find plenty of additional application areas at our Industry solutions
 
 
When to use it?
  • When FDA compliance is required
  • When a material compliant with the 10/2011 EC is required
  • When an universal material suitable for direct contact with food is required
When not to use?
  • When FDA and 10/2011 EC Directive compliance are not required
  • When temperatures are continuously higher than +194 °F
  • When a cost-effective universal bearing is required

 
Use our filter options to find the most suitable product

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.
Testing methods
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.
iglide® - assembling, gluing, machining
 
Certificates and standards
RoHS compliant
According to 2011/65/EU (RoHS 2) CO2 equivalent
available per piece
Technical data
Accessories
Downloads

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH