Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Low Cost Automation Solutions

General product information
Plastic technology specialist igus® now offers robot developers and laboratories a light, maintenance-free and corrosion-free series connection of joints. For example, humanoid systems, general lightweight construction, handling/automation, as well as photo/film tripods. The plastic joints can freely rotate and pivot (draw wire technology, 4 ropes per joint). By means of the aluminum/carbon fiber/plastic articulated arms, the pneumatic lines, hydraulic lines and all data cables are installed in a functionally reliable way to control the sensors and sensory organs.
No expensive milling, no cutting, no tinkering, no hassles – everything made to measure from one source!
  • Moving masses are kept as low as possible
  • The actuators (motors, pneumatic and hydraulic systems) and control module (data processing, PC) are decoupled from the movement function and from the tools.
All heavy components can now be bundled centrally and only the light plastic frame part is moved.!
Thereby the individual degrees of freedom can be separately controlled.

Products

Number of products: 4

drygear® strain wave gear | Installation size 17 with Nema 11 motor
  • Installation size: strain wave gear unit size 17 with NEMA 11/flange installation size 28mm
  • Optional motor connections: stranded wire, connector and stranded wire with encoder  

from 221.00 USD/Pc.

Shop now
drygear® strain wave gear | Installation size 17 with Nema 17 motor
  • Installation size: strain wave gear unit size 17 with NEMA 17/flange installation size 42mm
  • Optional motor connections: stranded wire, connector, encoder and brake

from 213.00 USD/Pc.

Shop now