Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Low Cost Automation Solutions

General product information
Plastic technology specialist igus® now offers robot developers and laboratories a light, maintenance-free and corrosion-free series connection of joints. For example, humanoid systems, general lightweight construction, handling/automation, as well as photo/film tripods. The plastic joints can freely rotate and pivot (draw wire technology, 4 ropes per joint). By means of the aluminum/carbon fiber/plastic articulated arms, the pneumatic lines, hydraulic lines and all data cables are installed in a functionally reliable way to control the sensors and sensory organs.
No expensive milling, no cutting, no tinkering, no hassles – everything made to measure from one source!
  • Moving masses are kept as low as possible
  • The actuators (motors, pneumatic and hydraulic systems) and control module (data processing, PC) are decoupled from the movement function and from the tools.
All heavy components can now be bundled centrally and only the light plastic frame part is moved.!
Thereby the individual degrees of freedom can be separately controlled.

Products

Number of products: 4

drylin® D1 dryve for stepper(ST), DC and EC/BLDC motors
  • A wide range of automation tasks by simple parameterisation, no programming necessary
  • For single axes, line, flat, linear and room linear robots and delta robots
  • No software installation or app required
  • Use with PC, tablet or smart phone
  • Stepper (ST), DC and EC/BLDC motors with up to 21A peak currents and 48V
  • Digital inputs/outputs, analogue inputs, CANopen, ModbusTCP (CANopen Gateway) for connection to master control systems such as Siemens or Beckhoff
     
    All relevant documents:
    Go to download portal

from 450.00 USD/Pc.

Shop now
drylin® D3 dryve for direct current motors
  • Simple automation directly using the control system without software and/or PC
  • Operation with limit switch or via power consumption
  • Left/right operation and speed control directly on the housing
  • Option for external switches/joysticks
  • Various modes of operation, such as tip operation and start to finish (semi-automatic)
  • Various adjustable acceleration ramps
  • Power supply via 24V/2.5A
     
    All relevant documents for D3 dryve:
    Go to download portal
     

from 158.00 USD/Pc.

Shop now
igus® Robot Control system for Delta Robot
  • modular, DIN-Rail based control system, easy to expand
  • free iRC-software for Windows available
  • Control cabinet version available

Upon request

Shop now