Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

XYZ Gantry

Number of products: 7

XYZ Gantry | Workspace 500 x 500 x 100 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,8 [mm]
  • At speeds up to max. 0.5 [m/s]
from 4,313.22 USD/Pc.
4 items, thereof ready for shipping:
Ready to ship within 4-6 weeks (temporarily)
Shop now

XYZ Gantry| Workspace 400 x 400 x 150 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 0,8 [mm]
  • At speeds up to max. 0.5 [m/s]
from 4,086.09 USD/Pc.
4 items, thereof ready for shipping:
Ready to ship within 4-6 weeks (temporarily)
Shop now

XYZ Gantry | Workspace 800 x 800 x 500 mm

  • For loads up to 2.5 [kg]
  • For precision requirements up to approx. 1,0 [mm]
  • At speeds up to max. 0.5 [m/s]
from 8,630.47 USD/Pc.
4 items, thereof ready for shipping:
Ready to ship within 4-6 weeks (temporarily)
Shop now

XYZ Gantry | Workspace 2000 x 2000 x 1500mm

  • Workspace 2000 x 2000 x 1500mm
  • Payload up to 10kg
  • Repeatability ±0.8mm
  • Speeds up to 500mm/s
from 13,467.50 USD/Pc.
4 items, thereof ready for shipping:
Ready to ship within 4-6 weeks (temporarily)
Shop now

Room gantry | DLE-RG-0004 | up to 1 m/s | Work space 2000 x 2000 x 1000 mm

Product information
  • Payload up to 10.0 kg
  • Working area 2000 x 2000 x 1000 mm
  • Degrees of freedom: 3
  • Speed: up to 1.0 m/s
  • Repeatability ± 0.5 mm

Optionally available
from 12,760.00 USD/Pc.
Shop now

XYZ Gantry | workspace 800 x 800 x 500mm

  • Payload up to 5.0 kg
  • Working area 800 x 800 x 500 mm
  • Degrees of freedom: 3
  • Speed: up to 1.0 m/s
  • Repeatability ± 0.5 mm
from 5,938.53 USD/Pc.
4 items, thereof ready for shipping:
Ready to ship within 4-6 weeks (temporarily)
Shop now

XYZ Gantry | Workspace 500 x 500 x 200mm

  • Workspace 500 x 500 x 200mm
  • Payload up to 10kg
  • including igus Robot Control (switch cabinet version)
  • Repeatability ±0.5mm
  • X & Y-axis speed up to 1m/s
  • Z axis (lead screw axis) speed max. 20mm/s
from 7,255.69 USD/Pc.
4 items, thereof ready for shipping:
Ready to ship within 4-6 weeks (temporarily)
Shop now

Application Assistance

For questions or product information, please contact:

Photo
Kevin Wright

Country Manager, Canada

Email

Customer Service:

Monday to Friday from 8 am - 5 pm

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH