Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

(800) 965-2496
+1 905 7608688
CA(EN)

drylin® Delta Pick and Place Robots

Number of products: 7

New

2-axis Delta robot | Workspace 400 mm

Product information
  • Up to 100 picks/min
  • Max. Nominal load 5 kg
  • For precision requirements up to approx. 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. Acceleration: 60 m/s²
Optionally available
  • Proximity switches incl. mounting bracket
  • Various controls
  • Connection cables in 3, 5 & 10 meter
Upon request
Shop now

2-axis Delta robot | Workspace 700 mm

Product information
  • Up to 60 picks/min.
  • Max. Nominal load 5 kg
  • For precision requirements up to approx. 0.5 mm
  • At speeds up to max. 3.0 m/s
  • Max. Acceleration: 60 m/s²
Optionally available
  • Proximity switches incl. mounting bracket
  • Various controls
  • Connection cables in 3, 5 & 10 meter
Upon request
Shop now

Delta robot | Workspace 660mm

  • For loads up to 5.0[kg]
  • for precision requirements up to approx. 0.5mm
  • for speeds up to max. 0.7m/s
Optionally available
  • Proximity switches incl. mounting bracket
  • controls
  • Connection cables in 3, 5 & 10 meter
from 7,055.93 USD/Pc.
Shop now

Delta robot | Workspace 360mm

  • For loads up to 5.0[kg]
  • for precision requirements up to approx. 0.5mm
  • for speeds up to max. 3.0m/s
Optionally available
  • Proximity switches incl. mounting bracket
  • controls
  • Connection cables in 3, 5 & 10 meter
from 5,721.03 USD/Pc.
Shop now

drylin delta robot| Calibrating pin

  • for easy positioning at the zero point
from 5.88 USD/Pc.
Shop now

drylin delta robot | cable clip

  • Safe cable guidance
  • Lightweight
  • Easy to fit
from 4.20 USD/Pc.
Shop now

drylin delta robot | Cable set

  • 3x motor cable, straight connector
  • 3x encoder cable, straight connector
  • 3x proximity switches normally closed contact (NC) PNP
  • 3x proximity switches, straight connector
from 701.01 USD/Pc.
Shop now