Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

Mobile robots

Nombre de produits: 12

Nouveau

ReBeLMove Pro

Product information
  • Very simple implementation thanks to intuitive, user-friendly web app user interface
  • Communication via virtual (REST API) and physical IoT devices
  • Integrated navigation software and optional fleet management, VDA5050 compatible
  • Approx. 8 hours operating time Up to 250 kg load capacity, up to 900 kg towing weight
à partir de 60 392,07 USD/Qté.
4 types, dont prêts à être expédié(s) :
prêt pour l'expédition en 10 à 15 jours ouvrables
Vers la page produits

ReBeL EduMove: mobile robot for education purposes

Product information
  • Control via igus Robot Control or ROS2
  • Mecanum wheels for lateral movement
  • Simple assembly of the ReBeL (4 screws, 1 connector)
à partir de 22 048,50 USD/Qté.
Vers la page produits
Nouveau

ReBeLMove charging systems

Product information
  • Charging as required: with cable, dock or station
  • Input voltage AC 230 V
  • Output voltage DC 28.8 V
  • Output current 12 A

ReBeLMove buffer station

Product information
  • 3 or 5 buffer spaces
  • 2 available sizes: 400 x 300 mm or 400 x 600 mm
  • optional: with space module, traffic light and sensors

ReBeLMove stations

Product information:
  • Flexibly expandable
  • Made of metal or aluminum
  • Various sizes available

ReBeLMove cart

Product information
  • Expandable platform
  • Move and position large objects
  • 100 kg pulling force
Nouveau

ReBeLMove Pro Pick by Light

Product information
  • With visual light signals for precise removal
  • No guidelines or tracks
  • Additional AMR can be flexibly added at any time
  • Minimises physical loads

ReBeLMove tilt protection

Product information
  • Transport of empty crates
  • Stacking of 400 x 300 and 400 x 600 mm small load carriers

ReBeLMove divider

Product information
  • Separate containers easily
  • Format 400 x 300 mm
  • Efficient loading and unloading

ReBeLMove

Product information
  • Very simple implementation thanks to intuitive app
  • Communication via virtual (REST API) and physical IoT devices 
  • Integrated fleet management enables effective operation
  • 8 hours operating time
  • 50 kg load capacity + up to 100 kg tensile weight can be realized
à partir de 49 730,00 USD/Qté.
Vers la page produits
Nouveau

ReBeLMove Pro Hooktrolley

Product information
  • Transport for up to 900 kg
  • Optimised routes
  • Simplified order picking
Nouveau

ReBeLMove Pro Lifter and Conveyor

Product information
  • Fully integrable through various interfaces: IoT, VDA5050, REST, SAP, ERP
  • Profitable from one AMR
  • Easy adaptation to individual, frequently changing processes thanks to modular system

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG