Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

drygear® Planetary gear

The planetary gearbox is impressive because of its very compact and lightweight design. It distributes the load over several gears, so it can transmit high torques. Its high-performance polymer ensures quiet, smooth operation.

Nombre de produits: 1

drygear® planetary gearbox | Installation size 17

  • Available transmission: 4:1, 16:1
  • Standard motor option: NEMA17 stepper motor
  • Max. output torque: 1Nm (4:1), 3Nm (16:1)
  • INI for position determination available (optional)
  • Direct motor connection or drive shaft possible
  • Output via adapter disc or shaft possible
à partir de 246,77 USD/Qté.
2 types, dont prêts à être expédié(s) :
2 types en 12 jours ouvrables
Vers la page produits

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® GmbH