iglide® PRT slewing rings & bearings

The range of iglide® PRT polymer slewing ring bearings covers a wide variety of applications.  Eight standard sizes are available between inner diameters 20 mm and 300 mm.  In addition, iglide® slewing ring bearings are very light and stable, with aluminum housings, angle limiters, detent function, and stainless steel.  The maintenance-free and self-lubricating polymer slewing ring bearings are suitable for applications with high loads.

Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h