The igubal® EGLM-HD is a heavy-duty spherical bearing engineered for applications with high static and dynamic loads. Its housing is made from high-strength igutex® TXH fiber composite, featuring a homogeneous fiber-reinforced structure that provides excellent mechanical stability under demanding operating conditions.
A corrosion-resistant stainless steel spherical ball works with the durable composite housing to provide reliable performance in challenging environments. The self-aligning design compensates for shaft misalignment and edge loads, while vibration-damping properties help reduce stress throughout the application.
With a maximum static surface pressure of up to 180 MPa and Series E dimensions based on DIN ISO 12240, the EGLM-HD provides a strong, maintenance-free alternative for high-load bearing applications.