drylin® injection-moulded flange lead screw nuts, multi-start, thread cut, E7FRM

E7FRM-C-01-TR10X4P2 product image
igus-icon-lupe
E7FRM-C-01-TR10X4P2 technical drawing
igus-icon-lupe
1 from 2
E7FRM-C-01-TR10X4P2 product image
E7FRM-C-01-TR10X4P2 technical drawing
  • Longer service life
  • Dampens vibrations
  • Quiet operation
  • For high speeds with low loads
igus-icon-lieferzeitE7FRM-C-01-TR10X4P2
0.79 (20 mm)
0.79 (20 mm)
TR10x4P2

Contact Us

Questions or product information? Please contact:

Customer Service