drylin® R - RJUI-23, Self-Aligning Linear Plain Bearing, inch

Product image of RJUI-23
igus-icon-lupe
RJUI-23-06 technical drawing
igus-icon-lupe
1 of 2
Product image of RJUI-23
RJUI-23-06 technical drawing
  • Hard anodized aluminum adapter
  • Dimensionally interchangeable with linear ball bearings
  • Equipped with liner made from iglide® J
  • Temperature range -40°F to +194°F JUI-01 (standard), JUI-20 (low clearance)
  • X liner optional for chemicals/high temps (up to 482°F for steel housing, 356°F for aluminum)
  • Best shafting for iglide® J: drylin® AWI aluminum, case-hardened, 300 series stainless
  • Best shafting for X: hard-chrome and hard stainless steel
  • Includes o-rings
  • Secure by retaining clips (not included)
igus-icon-lieferzeitRJUI-23-06
9.5 (0.375 in)

Consulting

I would be happy to answer your questions in person

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm