drylin® R - anodized aluminum adapter RJUI-21 - Low Clearance - iglide® J liner

Product image of RJUI-11
igus-icon-lupe
RJUI-21-06 technical drawing
igus-icon-lupe
1 of 2
Product image of RJUI-11
RJUI-21-06 technical drawing
  • Anodized aluminum adapter
  • Dimensionally interchangeable with linear ball bearings
  • Liner made of iglide® J: Temperature range -40°F to +194°F (-40°C to +90°C) JUI-20 (low clearance)
  • Suitable shafting for iglide® J: DryLin® AWI aluminum, case-hardened, 300 series stainless
igus-icon-lieferzeitRJUI-11-06
formerly: RJUI-21-06
9.5 (0.375 in)

Consulting

I would be happy to answer your questions in person

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm