drylin® R - linear slide bearing RJUI-01-ESR

Product image of RJUI-01-ESR
igus-icon-lupe
RJUI-01-08ESR technical drawing
igus-icon-lupe
1 of 2
Product image of RJUI-01-ESR
RJUI-01-08ESR technical drawing
  • 303 Stainless steel adapter (1.4305)
  • Dimensionally interchangeable with linear ball bearings
  • Equipped with liner made of iglide® J
  • Temperature range -40°F to +194°F (-40°C to +90°C)
  • Suitable shafting: DryLin® AWI aluminum, case-hardened, 300 series stainless
igus-icon-lieferzeitRJUI-01-08ESR
12.7 (0.5 in)

Consulting

I would be happy to answer your questions in person

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm