drylin® R - RE7UI-03, Self-Aligning Linear Plain Bearing, inch

Product image of RE7UI-03
igus-icon-lupe
RE7UI-03-08 technical drawing
igus-icon-lupe
1 of 2
Product image of RE7UI-03
RE7UI-03-08 technical drawing
  • Anodized aluminum adapter
  • Dimensionally interchangeable with linear ball bearings
  • Equipped with liner made of iglide® E7
  • For steel, hard chromed steel, and stainless steel
  • Temperature range -40°F to +194°F (-40°C to +90°C) E7UI-01 (standard)
  • Suitable shafting: case-hardened, 300 series stainless, hard-chrome and hard-stainless steel
igus-icon-lieferzeitRE7UI-03-08
12.7 (0.5 in)

Consulting

I would be happy to answer your questions in person

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm